Product Status: EOL
PARAMETRICS
Parameters
NP70N10KUF
Basic Information
Production Status
EOL
PLP
-
Package Type
MP-25ZK/TO-263
Nch/Pch
Nch
Number of Channels
Single
Automotive
YES
VDSS (V) max.
100
ID (A)
70
RDS (ON) (mohm) max. @10V or 8V
20
Ciss (pF) typ.
2500
Vgs (off) (V) max.
3.3
VGSS (V)
20
Pch (W)
120
Application
Automotive Use
Mounting Type
Surface Mount
Series Name
NP Series
QG (nC) typ.
50
Title | Description |
---|---|
My Renesas | Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services. |
e-learning | Information for studying and learning about microcontrollers and microprocessors. |
FAQ | Frequently asked questions and useful hints for development. |
Forum | A forum and community site to share technical information, questions and opinions with others who use Renesas products. |
Hardware Design Support
Title | Description |
---|---|
Simulation model |
Download SPICE parameters, IBIS models, and other simulation data. Please refer to "Downloadable" at the right end of the search result list. |