The R-Car H3e(-2G) is an automotive SOC for high-end computing, able to process large volumes of information from vehicle sensors accurately in real-time. Its applications are broad, including for example In-Vehicle Infotainment systems and integrated cockpit. It is compliant with the ISO 26262 (ASIL-B) functionality safety standard for automotive and has enhanced security functions. The 2GHz speed grade (H3e-2G) adds processing power while keeping HW & SW compatibility.
Title | Type | Date | |
---|---|---|---|
PDF40.63 MB
|
Manual - Hardware
|
||
PDF1.55 MB
|
Application Note
|
||
PDF574 KB
|
Application Note
|
||
PDF792 KB
|
Application Note
|
||
PDF2.88 MB
|
Application Note
|
||
PDF1.17 MB
|
Application Note
|
||
PDF948 KB
|
Application Note
|
||
PDF505 KB
|
Application Note
|
||
PDF483 KB
|
Application Note
|
||
PDF713 KB
|
Application Note
|
||
PDF725 KB
|
Application Note
|
||
PDF871 KB
|
Application Note
|
||
PDF921 KB
|
Application Note
|
||
PDF305 KB
|
Application Note
|
||
PDF4.71 MB
|
Application Note
|
||
PDF3.26 MB
|
Application Note
|
||
PDF530 KB
|
Application Note
|
||
PDF525 KB
|
Application Note
|
||
PDF423 KB
|
Application Note
|
||
PDF2.07 MB
|
Application Note
|
||
R-Car Series, 3rd Generation Functions, Usage, and Restrictions of the Video Capturing Based on CSI2 PDF685 KB
|
Application Note
|
||
PDF299 KB
|
Application Note
|
||
PDF966 KB
|
Application Note
|
||
PDF2.12 MB
|
Application Note
|
||
PDF1000 KB
|
Manual - Development Tools
|
||
PDF492 KB
|
Manual - Hardware
|
||
PDF13.71 MB
|
Manual - Hardware
|
||
PDF1.27 MB
|
Manual - Hardware
|
AosEdge Platform - Distribution Management Platform for Connected CarAosEdge is a V2C (Vehicle to Cloud) platform that can deliver and run software that provides a new UX (user experience) for connected cars. | Software Package | EPAM Systems, Inc. |
Software development for car information systems is increasing in scale and complexity in recent years, in order to accelerate the development of autonomous driving and...
The combination of R-Car (H3/M3/M3N) SiP and the Clock Generators provides high efficiency and supports a variety of display outputs and high-quality outputs for...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Introduction to our service for oscillation circuit
Item | R-Car H3e(-2G) Specifications | ||
---|---|---|---|
Product Name (Part Number) |
R-Car H3e (R8A779M0) R-Car H3e-2G (R8A779M1) |
||
Power Supply Voltage | 3.3V/1.8V (IO), 1.1V (LPDDR4), 0.8V (core), 2.5V (Ethernet AVB) | ||
CPU Core | Arm® Cortex®-A57 Quad |
Arm® Cortex®-A53 Quad |
Arm® Cortex®-R7 Dual lockstep |
Cache Memory | L1 instruction cache: 48KB L1 operand cache: 32KB L2 cache: 2MB |
L1 instruction cache: 32KB L1 operand cache: 32KB L2 cache: 512KB |
L1 instruction cache: 32KB L1 operand cache: 32KB |
External Memory | LPDDR4-SDRAM Maximum operating frequency: 1600MHz Data bus width: 32 bits x 4 ch (12.8GB/s x 4) |
||
Expansion Bus | PCI Express 2.0 (1 lane) x 2 ch | ||
3D Graphics | IMG PowerVR Series6XT GX6650 | ||
Video | Display Out x 4 ch Video Input x 12 ch Video codec module (H.265, H.264/AVC, MPEG-4, VC-1, etc.) IP conversion module TS Interface x 2 ch Stream and Security Processor Video image processing (up and down scaling, dynamic γ correction, color space conversion, I/P conversion, super resolution processing, rotation, visual near lossless image compression) Distortion compensation module x 4 ch (IMR-LSX4) |
||
Audio | Audio DSP Sampling rate converter × 10 ch Serial sound interface × 10 ch MOST DTCP |
||
Storage Interfaces | USB 3.0 host interface (DRD) × 1 ports (wPHY) USB 2.0 host/function/OTG interface × 4 ports (wPHY) SD host interface × 4 ch (SDR104) Multimedia card interface × 2 ch Serial ATA interface × 1 ch |
||
In-car Network and Automotive Peripherals |
Media Local Bus (MLB) interface × 1 ch (3-pin interface) Controller Area Network (CAN-FD support) interface × 2ch Ethernet AVB 1.0-compatible MAC built in Interface: RGMII Ethernet AVB (802.1BA)
|
||
Security | Crypto engine (AES, DES, Hash, RSA) × 2 ch System RAM |
||
Other Peripherals | SYS-DMAC x 48 ch, real-time-DMAC x 16 ch Audio-DMAC x 32 ch, audio (peripheral)-DMAC x 29 ch 32-bit timer x 26 ch PWM timer × 7 ch I2C bus interface × 7 ch Serial communication interface (SCIF) × 11 ch Quad serial peripheral interface (QSPI) x 2 ch (for boot, HyperFlash support) Clock-synchronized serial interface (MSIOF) × 4 ch (SPI/IIS) Ethernet controller (IEEE802.3u, RMII, without PHY) Digital radio interface (DRIF) × 4 ch Interrupt controller (INTC) Clock generator (CPG) with built-in PLL On-chip debugger interface |
||
Low Power Mode | Dynamic power shutdown AVS (Adaptive Voltage Scaling), DVFS (Dynamic Voltage and Frequency Scaling), DDR-SDRAM power supply backup mode |
||
Package | 1384-pin Flip chip BGA (21mm × 21mm, 0.5mm pitch) | ||
Development Environment |
ICE for Arm CPU available from different vendors | ||
Evaluation Board | A user system development reference platform offering the following features is also available, enabling the users to carry out efficient system development. (1) Includes car information system-oriented peripheral circuits, providing users with an actual device verification environment. (2) Can be used as a software development tool for application software, etc. (3) Allows easy implementation of custom user functions. |
||
Software Platform | Supported operating systems: Linux, Android, QNX® Neutrino® RTOS, Green Hills INTEGRITY® RTOS and Multivisor™, others OpenGL ES3.1 3D graphics library, wide variety of H.265, H.264, MPEG-4 and VC-1 for video compliant with OpenMAX IL I/F in addition to BSPs compliant with OSs standard API are available to realize complete system concept. |
(Remarks)
Arm, Cortex is a registered trademark of Arm Limited. NEON is a trademark of Arm Limited.
PowerVR, SGX is a trademark or a registered trademark of Imagination Technologies Ltd. (UK).v
CAN (Controller Area Network): An automotive network specification developed by Robert Bosch GmbH of Germany.
Linux is a registered trademark or trademark of Linus Torvalds in Japan and other countries.
QNX and Neutrino are trademarks of QNX Software Systems GmbH & Co. KG, registered in certain jurisdictions, and are used under license by QNX Software Systems Co.
Other product names and service names mentioned are the trademarks or registered trademarks that all belong to each owner.