ISL54210

MP3/USB 2.0 High Speed Switch with Negative Signal Handling/Click and Pop Suppression

Product Status: Mass Production

OVERVIEW

The Intersil ISL54210 dual SPDT (Single Pole/Double Throw) switch combines low distortion audio and accurate USB 2.0 high-speed data (480Mbps) signal switching in the same low voltage device. When operated with a 2.7V to 3.6V single supply, these analog switches allow audio signal swings below-ground, allowing the use of a common USB and audio headphone connector in Personal Media Players and other portable battery powered devices.

The ISL54210 incorporates circuitry for the detection of the USB VBUS voltage, which is used to switch between the audio and USB signal sources.

It has an enable pin (CTRL) to open all switches and activate the audio click/pop (C/P) circuitry. The high off-isolation and special C/P circuitry of the audio switches eliminates click and pops in the head-phones when the audio CODEC drivers are powering up/down or when a headphone is inserted or removed from the jack.

It's available in a tiny 10 Ld 1.8mmx1.4mm ultra-thin µTQFN package and a 10 Ld 3mmx3mm TDFN package. It operates over a temperature range of -40°C to +85°C.

KEY FEATURES

  • High Speed (480Mbps) and Full Speed (12Mbps) Signaling Capability per USB 2.0
  • Detection of VBUS Voltage on USB Cable
  • Low Distortion Negative Signal Capability
  • Clickless/Popless Audio Switches
  • Enable Pin to Open all Switches
  • Low Distortion Headphone Audio Signals
  • THD+N at 1mW into 32Ω Load: 0.014%
  • Crosstalk (20Hz to 20kHz): -100dB
  • Off-Isolation (20Hz to 100kHz): 95dB
  • Single Supply Operation (VDD): 2.7V to 3.6V
  • -3dB Bandwidth USB Switch: 700MHz
  • Low ON Capacitance @ 240MHz: 4.2pF
  • Available in µTQFN and TDFN Packages
  • Compliant with USB 2.0 Short Circuit Requirements Without Additional External Components
  • Pb-Free (RoHS Compliant)

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ISL54210
Basic Information
Production Status
Mass Production
Configuration
USB/MP3
Switch Control
VBUS
Click Pop Circuitry
Yes
Audio Input Range
±1.5 V
Audio THD 32Ω (%)
0.014
BW USB (MHz)
700
Supply Voltage Vdd Min
2.7 V
Supply Voltage Vdd Max
3.6 V
IS (max)
7 µA
Supply Current Power Down
2.4 µA
Qualification Level
Standard
Supply Voltage Vdd Range (V)
2.7 to 3.6
Can Sample
YES
Temperature Range
-40 to +85

Action Needed