ISL1572

Request Full Datasheet

Power Line Communication (PLC)

Product Status: Mass Production

OVERVIEW

The ISL1572 is a dual operational amplifier designed for PLC line driving in OFDM and SSC based solutions. This device features a high drive capability of 750mA while consuming only 6mA of supply current per amplifier and operating from a single 4.5V to 12V supply. The driver achieves a typical distortion of -80dBc, at 150kHz into a 25Ω load.

The ISL1572 is available in the thermally-enhanced 16 Ld QFN or 10 Ld HMSOP package and is specified for operation over the full -40°C to +85°C temperature range. The ISL1572 has control pins BIAS0 and BIAS1 for controlling the bias and enable/disable of the outputs. These controls allow for lowering the power to fit the performance/power ratio for the application.

KEY FEATURES

  • 21dBm output power capability
  • Drives up to 750mA from a +12V supply
  • 20VP-P differential output drive into 21Ω
  • Very low noise floor
  • -75dBc typical driver output distortion at 4MHz
  • -80dBc typical driver output distortion at 10MHz
  • -79dBc typical driver output distortion at 17MHz
  • Low quiescent current of 6mA per amplifier
  • Supply range
    • For ISL1572IUEZ 4.5V to 12V
    • For ISL1572IRZ ±2.25V to ±6V, 4.5V to 12V
  • 250MHz bandwidth
  • Thermal shutdown
  • Pb-free (RoHS compliant)
  •  

     

    APPLICATIONS

  • UPA digital home standard

PARAMETRICS

Parameters
ISL1572
Basic Information
Production Status
Mass Production
Bandwidth (MHz)
250
# of Devices/ Channels
1
Slew Rate (V/μs)
1200
VS (min)
4.5 (±2.25 V) V
VS (max)
13.2 (±6.6 V) V
IS (per amp)
15 mA
IBIAS
±7 µA
Max Offset Voltage
±7.5 mV
IOUT
1 A
IOUT @ RL
0.235A @ 20Ω
VOUT (V)
10
Rail-to-Rail Input
No
Rail-to-Rail Output
No
Thermal Shutdown
Yes
Enable
Yes
Qualification Level
Standard
Temperature Range
-40 to +85

Action Needed