ISL1536

Dual Channel Central Office ADSL2+ Line Driver

Product Status: Mass Production

OVERVIEW

The ISL1536 is a very low power dual channel differential amplifier designed for central office line driving for DMT ADSL2+. This device features a high drive capability of 400mA while consuming only 4mA of supply current per amplifier from ±12V supplies. It integrates gain and bias resistors while maintaining high slew rate and low distortion.

KEY FEATURES

  • Internal Fixed Gain AV = 12.85
  • Integrated Feedback Resistors
  • 43.4VP-P Differential Output Drive into 100Ω
  • 41.6VP-P Minimum Differential Output Drive into 60Ω
  • -59dBc Typical Driver Output Distortion Driving 50Ω at 2MHz
  • Low Quiescent Current of 3mA per Amplifier
  • Power-Down Disable Control
  • Pb-Free (RoHS Compliant)

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ISL1536
Basic Information
Production Status
Mass Production
Bandwidth (MHz)
50
# of Devices/ Channels
2
Slew Rate (V/μs)
400
VS (min)
8 V
VS (max)
30 V
IS (per amp)
3 mA
Noise VN (nV/√Hz)
8
IBIAS
5 µA
IOUT
600 mA
VOUT (V)
21.7
Rail-to-Rail Input
No
Rail-to-Rail Output
No
PSRR (dB)
59
Thermal Shutdown
No
THD (dB)
69
Gain Min
12.85
Enable
Yes
Qualification Level
Standard
Can Sample
YES
Temperature Range
-40 to +85

Action Needed