Image
Renesas offers a broad portfolio of USB 2.0 high and full-speed switches and multiplexers (MUXs). These devices can be used in a variety of applications including MP3 and other personal media players, mobile phones, PDAs, digital cameras and camcorders, and USB switching.
Configuration |
BW USB Full-Speed (MHz) |
BW USB High-Speed (MHz) |
VDD Range (V) (V) |
IS (mA) |
Switch Control |
Qualification Level |
Simulation Model Available |
Lead Count (#) |
Pkg. Type |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | |||||||||||
USB 2.0 High/Full-Speed Multiplexer | HS/FS | 550 | 880 | 2.7 - 5.5 | 2E-05 | Logic Level | Standard | 10 | TDFN, uTQFN | 1.295 | |
USB 2.0 High-Speed/UART Dual SP3T (Dual 3 to 1 Multiplexer) | HS/FS | 800 | 800 | 2.7 - 4.6 | 0.0065 | Logic Level | Standard | 12 | TQFN | 0.5507 | |
Wideband Differential 3:1 Multiplexer | HS/FS | 1600 | 1600 | 2.7 - 4.6 | 0.0065 | Logic Level | Standard | 12 | TQFN | 1.699 |