The CPX3 Evaluation Kit J70D1 is a tool to evaluate the hardware and the software of Renesas' PLC modem LSI R9A06G037 (CPX3). This kit supports CENELEC-A, FCC and ARIB frequency bands. This chapter introduces the configuration and setup for the CPX3 Evaluation Kit J70D1.

Features

  • Control MCU: RX631 (R5F5631EDDFP)
  • PLC Modem Device: R9A06G037
  • For detailed information on microcomputer, refer to RX631 page.
  • The J70D1 CPX3 Evaluation Kit has a circuit configuration which includes the PLC modem device, the control MCU and the AFE required for power line communication.
  • The evaluation board is composed of the following three boards. The main board is composed of 1) and 2).
    • PLC board: PLC modem device (CPX3:R9A06G037) and AFE device (NJM45001)
    • BASE board: Power circuitry and control MCU (RX631)
    • Filter board: Receive filter for CENELEC-A, FCC and ARIB frequency bands
  • Board Dimensions: 120×76×44 mm
  • PLC specification: CENELEC-A:35kHz-90kHz
  • FCC: 150kHz-490kHz
  • ARIB: 150kHz-450kHz
  • Input voltage for Power line: AC100-230V
  • DC power supply voltage: 5.0V/3.0A

descriptionDocumentation

Title language Type Format File Size Date
Guideline on PCB Design for PLC Board for AC 日本語 Guide PDF 1.11 MB
G3-PLC Sample Program User's Manual Manual - Development Tools PDF 2.05 MB
PRIME Service Node Sample Application Functional Specification for RX Series Manual - Software PDF 2.79 MB
PRIME v1.4 Base Node Tool User Manual Manual - Software PDF 5.08 MB
Meters and More SMITP PLC Synergy Sample Application Quick Start Guide Quick Start Guide PDF 1.62 MB
G3-PLC Sample Application Start Guide for GCPX3 Board Quick Start Guide PDF 1.01 MB
star CPX3 Evaluation Kit for AC and DC over 48V (J70D1 with RX631) Schematic/BOM 日本語 Schematic PDF 455 KB

file_downloadDownloads

printNews & Additional Resources