The R9A06G037 is a high performance NB-PLC (Narrow Band Power Line Communication) modem IC. It integrates a high performance DSP core and a MCU core (Arm® Cortex®-M3). The DSP core mainly handles PLC PHY layer protocol and the ARM core handles the upper layer protocol. R9A06G037 can support a variety of PLC protocols such as G3-PLC (CENELEC, ARIB and FCC), PRIME and many others.

Features

  • High performance DSP
    • Handles PLC PHY layer and other real time operations
    • 276MHz maximum clock frequency
    • 128KB of instruction RAM and 128KB of data RAM
    • Dedicated instructions for Vitervi, read Solomon and other
  • MCU (Arm® Cortex®-M3)  
    • Handles PLC MAC layer and upper layer operation
    • 138 MHz maximum clock frequency
    • 512KB of RAM
    • AES128 encryption and decryption hardware engine
    • CRC hardware engine
  • 16KB of shared memory
  • Analog Front End circuit
  • Programmable and Multiplexed General-Purpose Input/Output (GPIO) Pins
  • UART (2ch), CSI (2ch), IIC, Serial-ROM-IF (Single/Dual/Quad), PWM (2ch) and GPIO (16)
  • Integrated regulator : 3.3V input and 1.1V output
  • Power Supply Voltage : 3.3V
  • PKG: 64-pin QFN, 9mm x 9mm, 0.5mm pitch
  • Operating Temperature : -40 to +85℃

Applications

  • Smart meter
  • HVAC
  • Fire & Safety
  • Building Security
  • Lighting equipment control
  • Solar power system

descriptionDocumentation

Title language Type Format File Size Date
star R9A06G037 Modem LSI Datasheet 日本語 Datasheet PDF 794 KB

file_downloadDownloads

memoryBoards & Kits

Part Number Title Type Company
RTK0EE0003D01002BJ CPX3 Evaluation Kit for AC and DC over 48V (J70D1 with RX631) Evaluation Renesas
RTK0EE0007D01001BJ CPX3 Evaluation Kit for DC under 48V (J80D1 with RX651+Audio circuit) Evaluation Renesas
RTK0EE0007D02001BJ CPX3 Evaluation Kit for DC under 48V (J80D2 with RL78/G13) Evaluation Renesas

printNews & Additional Resources