Image
Renesas offers a large selection of successive approximation register (SAR) analog-to-digital converters (ADCs), ideal for most medium-bandwidth signal acquisition applications.
Resolution (bits) |
Channels (#) |
Analog Supply Voltage (V) |
Conversion Rate (Max) (kSPS) |
Differential NonLinearity LSB |
Integral NonLinearity LSB |
Power Consumption (mW) |
SFDR (dBs) (dBs) |
SINAD (dbFS) |
Qualification Level |
Lead Count (#) |
Pkg. Type |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | |||||||||||||
10-Bit, 1MSPS SAR ADCs | 10 | 1 | 2.7 - 5.25 | 1000 | .1 | .1 | 3.75 | -82 | 61.6 | Standard | 8 | SOT23, TDFN | 4.513 |
12-Bit, 1MSPS SAR ADCs | 12 | 1 | 2.7 - 5.25 | 1000 | .3 | .4 | 3.75 | -87 | 71.4 | Standard | 8 | TDFN | 7.173 |
10-Bit 1MSPS SAR ADCs | 10 | 1 | 2.7 - 5.25 | 1000 | 0.5 | 0.5 | 2 | -76 | 61 | Standard | 8 | MSOP, SOT23 | 3.722 |
12-Bit Differential Input 200kSPS SAR ADC | 12 | 1 | 4.75 - 5.25 | 200 | 1 | 1 | 2.15 | -85 | 71 | Standard | 8 | SOICN | 3.011 |
|
|
|
---|---|---|
Type | Title | Date |
Brochure | PDF 5.20 MB 日本語 | |
Application Note | PDF 288 KB | |
Application Note | PDF 843 KB | |
Application Note | PDF 503 KB | |
Application Note | PDF 1.08 MB | |
Application Note | PDF 508 KB | |
Application Note | PDF 287 KB | |
7 items
|