Overview

Description

The ISL28213 is a dual channel general purpose micropower, rail-to-rail input and output (RRIO) operational amplifier with a supply voltage range of 1.8V to 5.5V. Key features are a low supply current of 130µA maximum per channel at room temperature, a low bias current and a wide input voltage range, which enables the ISL28213 device to be an excellent general purpose operational amplifier for a wide range of applications. The ISL28213 is available in the MSOP8, SOIC8 and SOT23-8 packages. And, this device operates across the extended temperature range of -40 °C to +125 °C.

Features

  • Low current consumption: 130µA
  • Wide supply range: 1.8V to 5.5V
  • Gain bandwidth product: 2MHz
  • Input bias current: 20pA, Max.
  • Operating temperature range: -40 °C to +125 °C
  • Packages: MSOP8, SOIC8, SOT23-8

Applications

Applications

  • Power supply control/regulation
  • Process control
  • Signal gain/buffers
  • Active filters
  • Current shunt sensing
  • Transimpedance amps

Documentation

Title Type Date
PDF1.65 MB
Datasheet
PDF974 KB
Application Note
PDF381 KB
Application Note
PDF263 KB
Application Note
PDF564 KB
Application Note
PDF8.19 MB
Application Note
PDF976 KB
Application Note
PDF2.04 MB
Application Note
PDF556 KB
Application Note
PDF1.02 MB
Application Note
PDF357 KB
Application Note
PDF843 KB
Application Note
PDF4.91 MB日本語
Brochure
PDF203 KB
End Of Life Notice
PDF200 KB
End Of Life Notice
PDF1.11 MB
Flyer
PDF442 KB
Manual - Development Tools
PDF441 KB
Manual - Development Tools
PDF519 KB
Other
PDF208 KB
Price Increase Notice
PDF363 KB
Product Advisory
PDF178 KB
Product Change Notice
PDF98 KB
Product Change Notice
PDF152 KB
Product Change Notice
PDF135 KB
Product Change Notice
PDF121 KB
Product Change Notice
PDF117 KB
Product Change Notice

Design & Development

Software & Tools

Software Downloads

Boards & Kits

Boards & Kits

Models

Models

Title Type Date
TXT3 KB
Model - SPICE

Support