Support is limited to customers who have already adopted these products.

The EL8108 is a dual current feedback operational amplifier designed for video distribution solutions. This device features a high drive capability of 450mA while consuming only 5mA of supply current per amplifier and operating from a single 5V to 12V supply. The EL8108 is available in the industry standard 8 Ld SOIC as well as the thermally-enhanced 16 Ld QFN package. Both are specified for operation over the full -40°C to +85°C temperature range. The EL8108 has control pins C0 and C1 for controlling the bias and enable/disable of the outputs. The EL8108 is ideal for driving multiple video loads while maintaining linearity.

Features

  • Drives up to 450mA from a +12V supply
  • 20VP-P differential output drive into 100Ω
  • -85dBc typical driver output distortion at full output at 150kHz
  • -70dBc typical driver output distortion at 3.75MHz
  • Low quiescent current of 5mA per amplifier
  • 300MHz bandwidth
  • Pb-free available (RoHS compliant)

Applications

  • Video distribution amplifiers

descriptionDocumentation

Title language Type Format File Size Date
star EL8108 Datasheet Datasheet PDF 750 KB
AN1993: Voltage Feedback versus Current Feedback Operational Amplifiers Application Note PDF 564 KB
AN1548: Designer's Manual for the iSim Active Filter Designer Application Note PDF 8.19 MB
AN1694: The Four Basic Building Blocks of an Op Amp Application Note PDF 357 KB
AN535: Design Considerations for a Data Acquisition System (DAS) Application Note PDF 843 KB
AN9507: Video Distribution Amplifier Saves Board Space, Increase Bandwidth (EL8108) Application Note PDF 245 KB
PA14042 - Minimum Line Quantity Change Product Advisory PDF 363 KB
PCN12085 - 8l, 14l, 16l SOIC w/ Gold Bond Wire @ ATP as Alternate Assembly Site Product Change Notice PDF 152 KB
PCN12084 - Manufacturing Site Change for the Listed Intersil Products - Carsem (CAS) Ipoh Malaysia Product Change Notice PDF 135 KB
PLC15033 - Product Discontinuance / Obsolescence NotificationProducts Product Life Cycle Notice PDF 200 KB
TB514: Operational Amplifier Basics Other PDF 519 KB

file_downloadDownloads

Title language Type Format File Size Date
EL8108 Macromodel Model - Other TXT 5 KB