ISL28230

Dual Micropower, Low Drift, RRIO Operational Amplifier

Product Status: Mass Production

OVERVIEW

The ISL28130, ISL28230 and ISL28430 are single, dual and quad micropower, low offset drift operational amplifiers that are optimized for single and dual supply operation from 1.8V to 5.5V and ±0.9V to ±2.75V. Their low supply current of 20µA and rail-to-rail input/output enable the ISL28130, ISL28230, and ISL28430 to be an excellent general-purpose op amp for a range of applications. The ISL28130, ISL28230 and ISL28430 are ideal for handheld devices that operate off 2AA or single Li-ion batteries.

The ISL28130 is available in industry standard pinouts for 5 Ld SOT-23, 5 Ld SC70 and 8 Ld SOIC packages. The ISL28230 is available in industry standard pinouts for 8 Ld MSOP, 8 Ld SOIC and 8 Ld DFN packages. The ISL28430 is available in 14 Ld TSSOP and 14 Ld SOIC packages. Commercial devices operate over the temperature range of 0°C to 70°C. Full temperature range devices operate over the temperature range of -40°C to 125°C.

KEY FEATURES

  • Low input offset voltage: 40µV, Max.
  • Low offset drift: 150nV/°C, Max.
  • Input bias current: 250 pA, Max.
  • Quiescent current (per amplifier): 20µA, Typ.
  • Single supply range: +1.8V to +5.5V
  • Dual supply range: ±0.9V to ±2.75V
  • Low noise (0.01Hz to 10Hz): 1.1µVP-P, Typ.
  • Rail-to-rail inputs and output

PARAMETRICS

Parameters
ISL28230
Basic Information
Production Status
Mass Production
# of Devices/ Channels
2
Bandwidth (MHz)
0.4
Slew Rate (V/μs)
0.2
VS (min)
1.8 V
VS (max)
5.5 V
IS (per amp)
0.02 mA
Noise VN (nV/√Hz)
65
IBIAS
250 pA
IBIAS (max)
250 pA
Max Offset Voltage
0.04 mV
IOUT
15 mA
VOUT (V)
4.9
Rail-to-Rail Input
Yes
Rail-to-Rail Output
Yes
PSRR (dB)
138
CMRR (dB)
125
Thermal Shutdown
No
Gain Min
1
AVOL (dB)
150
Enable
No
Qualification Level
Standard
Can Sample
YES
Temperature Range
-40 to +125

Below you will find information to support the development of your application.

You can find an explanation of orderable part numbers here.

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.
Video Watch videos related to this product.

Hardware Design Support

Title Description
Simulation model Download SPICE parameters, IBIS models, and other simulation data.
Please refer to "Downloadable" at the right end of the search result list.

Action Needed