ISL55016

MMIC Silicon Bipolar Differential Amplifier

Product Status: Mass Production

OVERVIEW

The ISL55016 is a high performance gain block which can match a 75Ω single-ended source to a 100Ω differential load. This feature makes the ISL55016 ideal for a wide range of general-purpose applications such as Satellite TV. The ISL55016 can be used as single-ended to differential converter and eliminates the need for an external balun structure.

KEY FEATURES

  • Input Impedance of 75Ω Single-Ended
  • Output Impedance of 100Ω Differential
  • Noise Figure of 5.4dB
  • OIP3 of 26dBm
  • Input Return Loss of 27dB
  • Pb-Free (RoHS Compliant)

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ISL55016
Basic Information
Production Status
Mass Production
Bandwidth (MHz)
2200
VS (min)
4.5 V
VS (max)
5.5 V
IS (per amp)
104 mA
Thermal Shutdown
No
FMIN
50 MHz
Frequency Range (MHz)
50 to 3000
S11 @ 1GHz Differential
15.1 -dB
S12 @ 1GHz Differential
30.2 -dB
S21 @ 1GHz Differential
17.1 dB
S22 @ 1GHz Differential
10.6 -dB
OIP3 @ 1GHz Differential
26.2 dBm
ZIN
75 Ω
ZOUT
100 Ω
NF@1GHz
5.4 dBm
Qualification Level
Standard
FMAX
3000 MHz
Temperature Range
-40 to +85

Action Needed