Title | Information |
---|---|
Package Name | TVBG0225KA-A |
Package Previous Code | P225F9-50-DA3 |
JEITA Standard | T-VFBGA225-10x10-0.50 |
Package Status | Active |
Package Type | T-VFBGA |
Class | IC |
Package Code | pkg_8337 |
Lead Count | 225 |
Pb (Lead) Free | Yes |
Length | 10mm |
Width | 10mm |
Thickness | 0.93mm |
Pkg. Dimensions (mm) | 10 x 10 x 0.93 |