Title | Information |
---|---|
Package Name | PLQP0054JA-A |
Package Previous Code | P54G-65-S-3 |
JEITA Standard | P-LQFP54-9.5x9.5-0.65 |
Package Status | Active |
Package Type | LQFP |
Class | IC |
Package Code | pkg_8099 |
Lead Count | 54 |
Pb (Lead) Free | Yes |
Length | 9.5mm |
Width | 9.5mm |
Thickness | 1.6mm |
Pkg. Dimensions (mm) | 9.5 x 9.5 x 1.6 |