Title Information
Package Name PRQP0052FA-A
Package Previous Code P52G-100-00-3
JEITA Standard P-QFP52-14x14-1.00
Package Status Active
Package Type QFP
Class IC
Package Code pkg_8087
Lead Count 52
Pb (Lead) Free Yes
Length 14mm
Width 14mm
Thickness 3mm
Pkg. Dimensions (mm) 14 x 14 x 3

Documentation

Type Title Date
Carrier/Package PDF 217 KB
Carrier/Package PDF 205 KB
Package Outline Drawing PDF 11 KB
3 items