Title | Information |
---|---|
Package Name | PLBG0240GF-A |
Package Previous Code | P240F1-80-HN5-1 |
JEITA Standard | P-LFBGA240-19x19-0.80 |
Package Status | Active |
Package Type | LFBGA |
Class | IC |
Package Code | pkg_7928 |
Lead Count | 240 |
Pb (Lead) Free | Yes |
Length | 19mm |
Width | 19mm |
Thickness | 1.56mm |
Pkg. Dimensions (mm) | 19 x 19 x 1.56 |