Title | Information |
---|---|
Package Name | PRSP0020DL-A |
Package Previous Code | P20GS-50-300B |
JEITA Standard | P-SOP20-0300-1.27 |
Package Status | Active |
Package Type | SOP |
Class | IC |
Package Code | pkg_7677 |
Lead Count | 20 |
Pb (Lead) Free | Yes |
Length | 12.7mm |
Width | 5.6mm |
Thickness | 1.8mm |
Pkg. Dimensions (mm) | 12.7 x 5.6 x 1.8 |