Title | Information |
---|---|
Package Name | PVBG0144LA-A |
Package Previous Code | 144FHN-A |
JEITA Standard | P-VFBGA144-5.5x5.5-0.40 |
Package Status | Active |
Package Type | VFBGA |
Class | IC |
Package Code | pkg_6875 |
Lead Count | 144 |
Pb (Lead) Free | Yes |
Length | 5.5mm |
Width | 5.5mm |
Thickness | 1mm |
Pkg. Dimensions (mm) | 5.5 x 5.5 x 1 |