Title | Information |
---|---|
Package Name | PRBG0593GA-A |
Package Previous Code | 593F7S-A |
JEITA Standard | P-HFBGA593-25x25-0.80 |
Package Status | Active |
Package Type | HFBGA |
Class | IC |
Package Code | pkg_6855 |
Lead Count | 593 |
Pb (Lead) Free | Yes |
Length | 25mm |
Width | 25mm |
Thickness | 2.6mm |
Pkg. Dimensions (mm) | 25 x 25 x 2.6 |