Title | Information |
---|---|
Package Name | PRSP0020DC-A |
Package Previous Code | FP-20DBV |
JEITA Standard | P-SOP20-7.5x12.8-1.27 |
Package Status | Active |
Package Type | SOP |
Class | IC |
Package Code | pkg_35 |
Lead Count | 20 |
Pb (Lead) Free | Yes |
Length | 12.8mm |
Width | 7.5mm |
Thickness | 2.65mm |
Pkg. Dimensions (mm) | 12.8 x 7.5 x 2.65 |