Title | Information |
---|---|
Package Name | PRBG0625FB-A |
Package Previous Code | P625F5-100-MN6-2 |
JEITA Standard | P-HBGA625-27x27-1.00 |
Package Status | Active |
Package Type | HBGA |
Class | IC |
Package Code | pkg_2644 |
Lead Count | 625 |
Pb (Lead) Free | Yes |
Length | 27mm |
Width | 27mm |
Thickness | 3.35mm |
Pkg. Dimensions (mm) | 27 x 27 x 3.35 |