Title Information
Package Description SOJ 17.90x7.60x2.67 mm 1.27mm Pitch
Package Status Active
Package Type SOJ
Class PLASTIC
Package Code PJG28
Category G
Lead Count 28
Pb (Lead) Free Yes
Length 17.9mm
Pb Free Category e3 Sn
Width 7.6mm
Thickness 2.67mm
Peak Reflow Temp 260.00°C
Pitch 1.27mm
Package Carrier Reel, Tube
Pkg. Dimensions (mm) 17.9 x 7.6 x 2.67

Documentation

Type Title Date
Certificate PDF 170 KB
Package Outline Drawing PDF 108 KB
Product Change Notice PDF 139 KB
Product Change Notice PDF 117 KB
Product Change Notice PDF 115 KB
5 items