Title Information
Package Name P6.049
Package Previous Code PHN
Package Description 6 LEAD SC70 ( 1.25MM)(green)
Package Status Active
Package Type SC70
Class PLASTIC
Package Code PHN
Category PLASTIC
Lead Count 6
Pb (Lead) Free Yes
Length 2.01mm
Width 1.24mm
Thickness 0.5mm
Pitch 0.65mm
Pkg. Dimensions (mm) 2.01 x 1.24 x 0.50

Documentation

Type Title Date
Package Outline Drawing PDF 144 KB
1 item