Title Information
Package Name N32.45X55
Package Previous Code NRW
Package Description 32 LEAD PLCC
Package Status Active
Package Type PLCC
Class PLASTIC
Package Code NRW
Category PLASTIC
Lead Count 32
Pb (Lead) Free Yes
Length 13.97mm
Width 11.43mm
Thickness 0mm
Pitch 1.27mm
Pkg. Dimensions (mm) 13.97 x 11.43 x 0.00

Documentation

Type Title Date
Package Outline Drawing PDF 86 KB
1 item