Title Information
Package Description VFQFPN 4.50x3.50x0.95 mm 0.50mm Pitch
Package Status Active
Package Type VFQFPN
Class PLASTIC
Package Code NRG16
Category G
Lead Count 16
Pb (Lead) Free Yes
Length 4.5mm
Pb Free Category e3 Sn
Width 3.5mm
Thickness 0.95mm
Peak Reflow Temp 260.00°C
Pitch 0.5mm
Package Carrier Cut Tape, Reel
Pkg. Dimensions (mm) 4.5 x 3.5 x 0.95

Documentation

Type Title Date
Certificate PDF 170 KB
Package Outline Drawing PDF 59 KB
Product Change Notice PDF 120 KB
3 items