Title Information
Package Description VFQFPN 10.00x10.00x0.90 mm 0.40mm Pitch
Package Status Active
Package Type VFQFPN
Class PLASTIC
Package Code NLG88
Category G
Lead Count 88
Pb (Lead) Free Yes
Length 10mm
Pb Free Category e3 Sn
Width 10mm
Thickness 0.9mm
Peak Reflow Temp 260.00°C
Pitch 0.4mm
Package Carrier Reel, Tray
Pkg. Dimensions (mm) 10.0 x 10.0 x 0.9