Title | Information |
---|---|
Package Name | M14.15 |
Package Previous Code | MUV |
Package Description | 14 LEAD SOIC (150MIL) |
Package Status | Active |
Package Type | SOICN |
Class | PLASTIC |
Package Code | MUV |
Category | PLASTIC |
Lead Count | 14 |
Pb (Lead) Free | Yes |
Length | 8.69mm |
Width | 3.94mm |
Thickness | 0mm |
Pitch | 1.27mm |
Pkg. Dimensions (mm) | 8.69 x 3.94 x 0.00 |