Title Information
Package Name MDP0048
Package Previous Code MOC
Package Description 20 LEAD HTSSOP (4.4MM)
Package Status Active
Package Type TSSOP-EP
Class PLASTIC
Package Code MOC
Category PLASTIC
Lead Count 20
Pb (Lead) Free Yes
Length 6.5mm
Width 4.39mm
Thickness 0mm
Pitch 0mm
Pkg. Dimensions (mm) 6.50 x 4.39 x 0.00

Documentation

Type Title Date
Package Outline Drawing PDF 116 KB
1 item