Title | Information |
---|---|
Package Name | L48.7X7V |
Package Previous Code | LZB |
Package Description | 48 LEAD QFN 7 X 7mm BODY, PUNCH, WETTABLE FLANK |
Package Status | Active |
Package Type | WFQFN |
Class | PLASTIC |
Package Code | LZB |
Category | PLASTIC |
Lead Count | 48 |
Pb (Lead) Free | Yes |
Length | 6.99mm |
Width | 6.99mm |
Thickness | 0.85mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 6.99 x 6.99 x 0.85 |