Title | Information |
---|---|
Package Name | L56.8X8G |
Package Previous Code | LSW |
Package Description | 56 LD QFN PACKAGE 8X8mm BODY, 0.5mm pitch (Punched QFN With Wettable Flank) ATP |
Package Status | Active |
Package Type | WFQFN |
Class | PLASTIC |
Package Code | LSW |
Category | PLASTIC |
Lead Count | 56 |
Pb (Lead) Free | Yes |
Length | 8mm |
Width | 8mm |
Thickness | 0.85mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 8.00 x 8.00 x 0.85 |