Title Information
Package Name L8.2.1X2.0
Package Previous Code LEY
Package Description 8 LEAD HODFN 2.1 x 2.0 x 0.7mm (0.50mm Pitch)
Package Status Active
Package Type HODFN
Class PLASTIC
Package Code LEY
Category PLASTIC
Lead Count 8
Pb (Lead) Free Yes
Length 2mm
Width 2.1mm
Thickness 0mm
Pitch 0.5mm
Pkg. Dimensions (mm) 2.00 x 2.10 x 0.00

Documentation

Type Title Date
Package Outline Drawing PDF 89 KB
1 item