Title Information
Package Description FCBGA 23.00x23.00x2.92 mm 1.00mm Pitch
Package Status Active
Package Type FCBGA
Class PLASTIC
Package Code HL484
Category 240
Lead Count 484
Pb (Lead) Free No
Length 23mm
Pb Free Category e0
Width 23mm
Thickness 2.92mm
Peak Reflow Temp 225.00°C
Pitch 1mm
Package Carrier Reel, Tray
Pkg. Dimensions (mm) 23.0 x 23.0 x 2.92

Documentation

Type Title Date
Package Outline Drawing PDF 243 KB
1 item