Title Information
Package Name E24.3
Package Previous Code EDU
Package Description 24 LEAD NPDIP (300 MIL)
Package Status Active
Package Type PDIP
Class PLASTIC
Package Code EDU
Category PLASTIC
Lead Count 24
Pb (Lead) Free Yes
Length 31.75mm
Width 6.6mm
Thickness 3.94mm
Pitch 2.54mm
Pkg. Dimensions (mm) 31.75 x 6.60 x 3.94

Documentation

Type Title Date
Package Outline Drawing PDF 12 KB
1 item