Title Information
Package Description TQFP 20.00x20.00x1.40 mm 0.50mm Pitch
Package Status Active
Package Type TQFP
Class PLASTIC
Package Code DD144
Category 240
Lead Count 144
Pb (Lead) Free No
Length 20mm
Pb Free Category e0
Width 20mm
Thickness 1.4mm
Peak Reflow Temp 225.00°C
Pitch 0.5mm
Package Carrier Tray
Pkg. Dimensions (mm) 20.0 x 20.0 x 1.4

Documentation

Type Title Date
Package Outline Drawing PDF 209 KB
Product Change Notice PDF 376 KB
Product Change Notice PDF 178 KB
3 items