Title Information
Package Description FCCSP 17.00x17.00x1.40 mm 0.65mm Pitch
Package Status Active
Package Type FCCSP
Class PLASTIC
Package Code BKG625
Category G
Lead Count 625
Pb (Lead) Free Yes
Length 17mm
Pb Free Category e3 Sn
Width 17mm
Thickness 1.4mm
Peak Reflow Temp 260.00°C
Pitch 0.65mm
Package Carrier Tray
Pkg. Dimensions (mm) 17.0 x 17.0 x 1.4

Documentation

Title language Type Format File Size Date
Other
BKG 625 SHIPPING TRAY (OID DIVISION) Carrier / Package Type PDF 431 KB
625-FCCSP, Package Outline Drawing17.0 x 17.0 x 1.4 mm Body, 0.65mm Pitch BKG625D1 Package Outline Drawing PDF 218 KB
Recommended Reflow Profile Product/Marketing PDF 248 KB