Title Information
Package Description CABGA 23.00x23.00x1.59 mm 1.00mm Pitch
Package Status Active
Package Type CABGA
Class PLASTIC
Package Code BC484
Category 240
Lead Count 484
Pb (Lead) Free No
Length 23mm
Pb Free Category e0
Width 23mm
Thickness 1.59mm
Peak Reflow Temp 225.00°C
Pitch 1mm
Package Carrier Reel, Tray
Pkg. Dimensions (mm) 23.0 x 23.0 x 1.59