Title Information
Package Description CABGA 13.00x13.00x1.53 mm 1.00mm Pitch
Package Status Active
Package Type CABGA
Class PLASTIC
Package Code BAG144
Category G
Lead Count 144
Pb (Lead) Free Yes
Length 13mm
Pb Free Category e1 SnAgCu
Width 13mm
Thickness 1.53mm
Peak Reflow Temp 260.00°C
Pitch 1mm
Package Carrier Reel, Tray
Pkg. Dimensions (mm) 13.0 x 13.0 x 1.53

Documentation

Type Title Date
Package Outline Drawing PDF 101 KB
1 item