Title Information
Package Description WLCSP 4.02x4.01x0.50 mm 0.40mm Pitch
Package Status Active
Package Type WLCSP
Class PLASTIC
Package Code AWQ81
Category G
Lead Count 81
Pb (Lead) Free Yes
Length 4.02mm
Pb Free Category e1 SnAgCu
Width 4.01mm
Thickness 0.5mm
Peak Reflow Temp 260.00°C
Pitch 0.4mm
Package Carrier Cut Tape, Reel
Pkg. Dimensions (mm) 4.02 x 4.01 x 0.5

Documentation

Type Title Date
Package Outline Drawing PDF 214 KB
1 item