Title Information
Package Description PBGA 17.00x17.00x1.61 mm 1.00mm Pitch
Package Status Active
Package Type PBGA
Class PLASTIC
Package Code AMG256
Category G
Lead Count 256
Pb (Lead) Free Yes
Length 17mm
Pb Free Category e1 SnAgCu
Width 17mm
Thickness 1.61mm
Peak Reflow Temp 260.00°C
Pitch 1mm
Package Carrier Tray
Pkg. Dimensions (mm) 17.0 x 17.0 x 1.61

Documentation

Type Title Date
Certificate PDF 170 KB
Package Outline Drawing PDF 132 KB
2 items