Title Information
Package Description FCBGA 19.00x19.00x3.27 mm 1.00mm Pitch
Package Status Active
Package Type FCBGA
Class PLASTIC
Package Code ALG324
Category G
Lead Count 324
Pb (Lead) Free Yes
Length 19mm
Pb Free Category e1 SnAgCu
Width 19mm
Thickness 3.27mm
Peak Reflow Temp 260.00°C
Pitch 1mm
Package Carrier Reel, Tray
Pkg. Dimensions (mm) 19.0 x 19.0 x 3.27

Documentation

Type Title Date
Certificate PDF 170 KB
Package Outline Drawing PDF 533 KB
Package Outline Drawing PDF 212 KB
3 items