This ISLA214P50-55210EV1Z is an evaluation platform featuring Renesas' ultra-high, dynamic range, fully differential amplifier (FDA), the ISL55210, and the high-speed, high-performance, 14-bit, 500MSPS ADC, the ISLA214P50. In the delivered configuration, it offers a full signal path reference design providing a 100MHz flat channel bandwidth that achieves typically <-85dBc distortion terms with -2dBFS at the ADC inputs from a -7dBm single-ended input. The channel characteristics (passband location, stop-band attenuation, gain, etc.), can be easily altered to suit your needs by modifying the 3rd order RLC filter between the amplifier and analog-to-digital converter. To facilitate immediate performance measurement and analysis, this PCB daughterboard pairs to Renesas' existing high-speed ADC evaluation platform.

Features

  • Sample rate: 80MSPS to 500MSPS
  • Input signal passband: 100kHz to 100MHz (+/- 0.8dB flat)
  • Full-scale input: -5.0dBm (355mVpp)
  • SNR: 71.8 dBFS (Fin = 30MHz, Fs = 500MSPS, ADC only = 72.6dBFS)
  • SFDR: 85dBc (Fin = 30MHz, Fs = 500MSPS, ADC only = 84dBc)
  • Power consumption: 1.0W (FDA + ADC)
  • IM3: <-90dBc @ 70MHz (1MHz spacing)

Applications

  • High-performance data acquisition
  • Communication test equipment
  • Broadband communications
  • Software defined radios
  • Radar array processing
  • Digital pre-distortion

Documentation & Downloads

Title language Type Format File Size Date
Datasheets & Errata
KAD5514P Datasheet Datasheet PDF 825 KB
KAD5512P Datasheet Datasheet PDF 1.75 MB
KAD5512HP Datasheet Datasheet PDF 1.70 MB
KAD2710L Datasheet Datasheet PDF 885 KB
KAD2710C Datasheet Datasheet PDF 853 KB
KAD2708L Datasheet Datasheet PDF 900 KB
KAD2708C Datasheet Datasheet PDF 883 KB
KAD5612P Datasheet Datasheet PDF 1.47 MB
KAD5610P Datasheet Datasheet PDF 1.51 MB
KAD5512P-50 Datasheet Datasheet PDF 1.47 MB
User Guides & Manuals
ISLA214P50-55210EV1Z User Guide Manual PDF 2.02 MB
KAD-FMC-EVALZ User Guide Manual PDF 509 KB
iEvalADC User Guide Manual PDF 715 KB
JESD204B Evaluation Platform User Guide Manual PDF 503 KB
Downloads
ISLA224IR72EV1Z Schematics and Layers Design File PDF 1.18 MB
KDC5512-Q48EVAL, KDC5512H-Q48EVAL, KDC5514-Q48EVAL Schematics and Layers Design File PDF 1.21 MB
KMB001 Evaluation Board Schematics and Layers Design File PDF 959 KB
KAD5612 Evaluation Board Schematics and Layers Design File PDF 591 KB
KDC5512EVAL, KDC5512HEVAL, KDC5512-50EVAL, KDC5514EVAL Schematics and Layers Design File PDF 483 KB
KMB001xEVALZ Design Files Design File ZIP 4.49 MB
ISLA224S25IR48EV1Z Design Files Design File ZIP 1.87 MB
ISLA216S25IR48EV1Z Design Files Design File ZIP 1.67 MB
Other
MCR Installer v7.13 Library EXE 162.95 MB
Intersil Konverter Installer V1.22c Library EXE 1.00 MB
iEvalADC JESD204B HS ADC Evaluation Software v1.04 Library EXE 4.28 MB