Overview

Description

The ISL8002AEVAL1Z evaluation kit is intended for use by individuals with requirements for point-of-load applications sourcing from 2.7V to 5.5V. The ISL8002AEVAL1Z evaluation board is used to demonstrate the performance of the ISL8002A low quiescent current, high-efficiency, synchronous buck regulator.

The ISL8002A is offered in a 2mm x 2mm 8 Ld μTDFN package with 1mm maximum height. The complete area that the converter occupies can be as small as 0.10in2.

Features

  • High-efficiency synchronous buck regulator with up to 95% efficiency
  • 0.8% reference accuracy over-temperature/load/line
  • Start-up with pre-biased output
  • Internal soft-start - 1ms
  • Soft-stop output discharge during disable
  • 1MHz, 2MHz default frequency
  • Negative OC protection

Applications

Applications

  • General purpose point-of-load DC/DC
  • Set-top boxes and cable modems
  • FPGA power
  • DVD, HDD drives, LCD panels, TVs

Documentation

Type Title Date
Guide PDF 612 KB
Datasheet PDF 1.87 MB 日本語
2 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files ZIP 281 KB
1 item