Overview

Description

The MK2746-01 is a low cost, low jitter, high performance clock synthesizer for USB-DVR based applications. Using analog Phase Locked Loop (PLL) techniques, the device accepts a 27 MHz fundamental mode crystal or clock input to produce multiple output clocks for USB and Video applications. IDT manufacturers the largest variety of DVD, set top box, and multimedia clock synthesizers for all applications.

Features

  • Packaged in 16 pin TSSOP
  • Operating voltage of 3.3 V
  • Provides three fixed outputs of 27 MHz, 24.576 MHz (Video), and 24 MHz (USB).
  • Advanced, low power, sub-micron CMOS process

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 228 KB
Product Change Notice PDF 663 KB
Application Note PDF 150 KB
End Of Life Notice PDF 72 KB
End Of Life Notice PDF 72 KB
Product Change Notice PDF 361 KB
Application Note PDF 231 KB
7 items

Design & Development

Models