The LDS6124 PureTouch® capacitive touch sensor IC is a highly integrated solution that includes an integrated keypad LED driver with integrated visual effects. The device contains 8 capacitive sensor input pins, 4 of which may also be optionally configured for use as keypad LED drivers, with the other 4 optionally configurable as Direct Communication Mode (DCM) outputs to emulate mechanical button operation.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | Log in to Download PDF 711 KB | |
End Of Life Notice | PDF 56 KB | |
Application Note | PDF 1.77 MB | |
Other | PDF 19 KB | |
Report | PDF 227 KB | |
Flyer | PDF 1022 KB | |
6 items
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
Buy / Sample |
|
---|---|---|---|---|---|---|
Part Number | ||||||
VFQFPN | 28 | I | Yes | Reel | ||
SSOP | 28 | I | Yes | Reel |