Overview

Description

The 5V50015 generates a low EMI output clock from a clock or crystal input. The part is designed to dither the LCD interface clock for PDAs, printers, scanners, modems, copiers, and others. Using IDT's proprietary mix of analog and digital Phase-Locked Loop (PLL) technology, the device spreads the frequency spectrum of the output, reducing the frequency amplitude peaks by several dB. IDT offers many other clocks for computers and computer peripherals. Consult IDT when you need to remove crystals and oscillators from your board.

Features

  • Packaged in 8-pin SOIC/TSSOP
  • Provides a spread spectrum output clock
  • 135 MHz to 200 MHz operation
  • Accepts a clock input (provides same frequency dithered output)
  • Center spread modulation
  • Peak reduction by 8 dB to 16 dB typical on 3rd through 19th odd harmonics
  • Low EMI feature can be disabled
  • Operating voltage of 3.3 V
  • Advanced, low-power CMOS process

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 256 KB
End Of Life Notice PDF 192 KB
2 items

Design & Development

Models