Overview

Description

The IDT5P50912 belongs to a family of 1.8V/2.5V/3.3V low power, spread spectrum clock generators capable of reducing EMI radiation from an input clock. Spread spectrum technique is capable of reducing the harmonic frequency amplitude peaks by several dB.

Features

  • 8-pin DFN package (2x2mm)
  • 8-pin MSOP package (3x4.9mm)
  • Provides a spread spectrum output clock
  • Crystal input frequency range of 10 to 30 MHz
  • Output frequency range of 10 to 30 MHz
  • Center and down spread
  • Peak reduction by 8 dB to 16 dB typical on 3rd through 19th odd harmonics
  • Low EMI feature can be disabled
  • Operating voltage of 1.8 V, 2.5 or 3.3V
  • RoHS 6 compliant package

Comparison

Applications

Documentation

Design & Development

Models