.SUBCKT M2SJ600 1 2 3
**************************************
*      Model Generated by Renesas Electronics Corporation                      *
*         All Rights Reserved                           *
*Commercial Use or Resale Restricted          *
**************************************
* Model generated on Decenber 1, 2000
* MODEL FORMAT: SPICE2G.6
* POWER MOSFET Model (Version 3.0)
* External Node Designations
* Node 1 -> Drain
* Node 2 -> Gate
* Node 3 -> Source
***************************************
M1  4 5 3 3 PMOS W=3.1185256 L=0.6u
DDS   1  3    DDS
CGS   5  3    6.094E-10
RG    2  5    11
RD    1  4    RTEMP 3.953113E-3
FGD   1  5 VFGD 1
EVGD  7  0 1 5 1
DDG1  8  0    DD1
DDG2  8  7    DD1
EGD1  9  0 8 0 1
EGD2 10  0 7 8 1
COX  10 11    8.76718E-10
DCRR 9  11    DDG
VFGD 11  0    0
**************************************************************************
.MODEL  PMOS       PMOS  (LEVEL  = 3               TOX    = 440E-10
+ XJ     = 1.17E-6        LD     = 0                  WD     = 0
+ TPG    = 1                RS     = 1.2E-3          RD     = 30.2E-3
+ RG     = 0                 NSUB   = 2.00E17       IS     = 0
+ UO     = 600              KAPPA  = 1.0
+ NFS    = 0.50E12     
+ ETA    = 0         
+ KP     = 7.5E-6         PHI    = 0.897
+ CGSO   = 0              CGDO   = 0                CGBO   = 0        
+ XQC    = 1.0             AF     = 1                   CBD  = 0
+ CBS	 = 0              CJ     = 0                  CJSW   = 0
+ FC     = 0.5               JS     = 0                  KF     = 0
+ MJ     = 0.5              MJSW   = 0.33            PB     = 0.8
+ RSH    = 0)
*************************************************************************
.MODEL DDS D (CJO=7.30514E-10 VJ=0.841622114 M=0.492520593
+RS=0.00763334 IS=1.000E-10 TT=23.0E-9 N=1.202445731 BV=70)
*************************************************************************
.MODEL DDG D (CJO=4.73463E-10 VJ=0.43 M=0.386497384 IS=1E-32 N=50 FC=1E-8)
*************************************************************************
.MODEL DD1 D (CJO=0 N=1)
*************************************************************************
.MODEL RTEMP RES (TC1=0.05647422 TC2=6.33265E-5)
*************************************************************************
.ENDS M2SJ600