Overview

Description

RX23W Bluetooth LE Wireless Solution

Bluetooth Low Energy (LE) is a low energy mode of Bluetooth wireless technology that has an effect on power consumption, especially for battery-operated applications. The attractive point of Bluetooth LE lies in that it can operate while being connected to applications for smartphones and tablets. Renesas Bluetooth LE solutions provide smart connections with the lowest level of power consumption in the industry and can be used in applications such as healthcare and fitness devices, home electric appliances and RFID tags that use beacons to connect them with smartphones at low power consumption without wires.

Included in Renesas' Bluetooth LE product portfolio is the RX23W 32-bit microcontroller (MCU) solution that offers built-in security functions essential for Bluetooth 5.0 LE and IoT devices, as well as a wealth of peripheral functions such as touch keys, USB and CAN, and it provides system control for devices and wireless communication on a single chip. The RX23W supports full features including long range and mesh network for Bluetooth 5.0 LE. And, it supports "Channel Selection Algorithm #2", making it is more resistant to interference from other 2.4GHz RF signals and it realizes stable communication even in environments with radio interference.

Image
RX23W Bluetooth LE Wireless Solution

Bluetooth LE Solution & Resource Quick Start Guide

This guide summarizes the Bluetooth LE MCU RX23W Solution and related resources for each product development phase. Please download and use it.

Download: RX23W Bluetooth LE Solution & Resource Quick Start Guide (PDF | English, 日本語)

Devices

RX23W 32-bit Bluetooth LE MCUs: R5F523WxxDNG / R5F523WxxDBL

The RX23W Bluetooth LE MCU incorporates a dedicated to Bluetooth high-precision low-speed on-chip oscillator, eliminating the need for external matching circuits and external capacitors.

Image
RX23W Chips

RX23W Module: R5F523WxxDLN

Renesas offers a lineup of module products that have built-in antennas and oscillators and have been certified by the Radio Law of each country. Despite being the world's smallest module size, many microcomputer peripheral function pins can be used.

RX23W / RX23W Module Product Page

Image
RX23W Module

H/W & Kits

Target Boards

These evaluation boards are best suited for the evaluation of Renesas' RX23W device/module, evaluation of Bluetooth LE functions and performance, and use for principle prototyping.

Target Board for RX23W: RTK5RX23W0C00000BJ

The Target Board for RX23W provides an entry point to evaluation, prototyping and developing for the RX23W MCU. Moreover, since this board incorporates an emulator circuit, you can use it for your own application design without the need for further tool investments. This product provides through-holes for pin headers that allow access to all MCU signal pins, allowing an easy prototyping with a breadboard.

Target Board for RX23W Product Page

Image

 

Target Board for RX23W Module: RTK5RX23W0C01000BJ

The Target Board for RX23W Module provides an entry point to evaluation, prototyping and developing for the RX23W module. Moreover, since this board incorporates an emulator circuit, you can use it for your own application design without the need for further tool investments. This product provides through-holes for pin headers that allow access to all MCU signal pins, allowing an easy prototyping with a breadboard.

Target Board for RX23W Module Product Page

Image

 

Starter Kit

Renesas Solution Starter Kit for RX23W: RX23W-Starter-Kit

The Renesas Solution Starter Kit for RX23W is the perfect starter kit for developers who are new to the RX23W (Code Flash 512KB, Pin Count 85-pin). The kit includes an LCD display module and an on-chip debugging emulator. Download the integrated development environment from the Renesas website and start evaluating RX23W performance, right after unboxing the Renesas Solution Starter Kit.

Renesas Solution Starter Kit for RX23W Product Page

Image

S/W & Tools

Bluetooth Low Energy Protocol Stack for the RX Family

The Bluetooth Low Energy protocol stack is the software required to operate the RX23W MCU. It conforms to the Bluetooth v5.0 specification and all LE functions of Core Specification v5.0 can be supported. In addition, three types of libraries are provided depending on the function set, so that a configuration suitable for the specifications of the end product can be selected.

Bluetooth qualified 56 types (as of December 2019) of standard Profiles/Services are available.

The profile is generated from QE for BLE[RA,RE,RX]. You can also design and generate a custom profile. Renesas also provides sample programs as a reference for your program development. The sample programs will be further expanded in the future.

Image

Available sample programs:

Sample programOverview
Beacon, Central, Peripheral, Multi-role Sample ProgramBluetooth Low Energy Application Developer's Guide and operates on the Target Board for RX23W.
RX23W Group Bluetooth Low Energy Application Developer's Guide Rev.1.30 (ZIP | English, 日本語)
Custom Profile Sample ProgramThis sample program provided as demo project "LED Switch Service" of "RX23W Group BLE Module Firmware Integration Technology Application Note - Sample Code".
RX23W Group BLE Module Firmware Integration Technology Application Note Rev.2.50 - Sample Code (ZIP)
RX23W Group Firmware update over the air sample program Rev.1.11 - Sample Code (ZIP | English, 日本語)This sample program operates on the RX23W and realizes Over The Air (OTA) firmware update by Bluetooth LE wireless communication.
RX23W Group Apple Notification Center Service Sample Program Application Note Rev.1.00 - Sample Code (ZIP)The Apple Notification Center Service (ANCS) sample program operates on the Target Board for RX23W and connects to iOS devices using Bluetooth LE wireless communication.
RX23W Group Sample Program for Highspeed Communication Rev.1.00 - Sample Code (ZIP)This sample application sets the GAP parameters to optimal values and uses LE 2MPHY to realize high throughput Bluetooth LE wireless data communication between pairs of the Target Board for RX23W. Both central and peripheral side projects are provided.
Image

Bluetooth Mesh Stack:

The Mesh profile is provided as a dedicated library "Bluetooth Mesh Stack", so please use this to develop products that conform to the Bluetooth Mesh Networking specification. Bluetooth Mesh is a network optimized for building large-scale device networks, enabling multipoint-to-multipoint device communication. This technology is suitable for IoT solutions where performance, reliability, and security are important, such as building automation, sensor networks, and asset tracking.

Available sample programs:

Sample programOverview
RX23W Group Temperature and Humidity Sensor Data Communication Sample Code Using Bluetooth Mesh Network Rev.1.01 - Sample Code (ZIP)This is a sample program that communicates temperature and humidity sensor data using the Sensor Model included in the Bluetooth Mesh module. By using the Mesh network, it will be possible to transmit data over long range, easily expand the network, and build a network that is resistant to communication failures.

Additionally, Renesas offers Bluetooth LE software solutions corresponding to a wide variety of application development. Refer the protocol stack product page for more information.

Bluetooth Low Energy Protocol Stack for the RX Family Product Page

Image

 

QE for BLE[RA,RE,RX] - Development Assistance Tool

The QE for BLE[RA,RE,RX] is a dedicated tool for developing embedded software in systems which support the Bluetooth Low Energy protocol stack. This solution toolkit runs in the e² studio integrated development environment (IDE). The combination of the e² studio and QE for BLE[RX] makes it easy to test the communications features of Renesas' RX23W Bluetooth LE microcomputer, thus reducing development periods for products being placed on the market. The standard profiles are generated from this tool. It can also design and generate the custom profile.

Please refer to the QE for BLE[RA,RE,RX]: Development Assistance Tool for Bluetooth Low Energy page for more information.

QE for BLE[RA,RE,RX]: Development Assistance Tool for Bluetooth Low Energy

Image

 

TryBT - Smartphone Application Example

TryBT is a smartphone application example that supports both Android and IOS, equipped with the functions required to communicate with Bluetooth LE products, and can be downloaded from the Apple App Store and Google Play. You can check communication with the firmware preinstalled in Target Board for RX23W. Also, you can use RA4W1, too.

In addition, icon images as well as a project file (can be imported into Android Studio or launched with Xcode) and source code are provided, so you can use this application example as a base for developing Bluetooth LE communication application in a Proof of Concept (PoC) phase.

Download TryBT:

Image
Image

Windows 10 Bluetooth LE Application - Windows Application Example

The Windows 10 Bluetooth LE application is an application example for Windows 10 that communicates with the firmware pre-installed on the evaluation board "Target Board for RX23W" or "Target Board for RX23W module", controls the LED blinking interval on the evaluation board and counts the number of times the switch is pressed.

In addition, a set of projects that can be launched and used in Visual Studio 2017 are provided, so you can use this application example as a base for developing Bluetooth LE communication apps that run on Windows in a Proof of Concept (PoC) phase.

Download Windows 10 Bluetooth LE Application: Bluetooth LE microcomputer / module Windows 10 Bluetooth LE Application Rev.1.00 - Sample Code (ZIP) (PDF + set of projects for Visual Studio 2017)

Image

BTTS - Windows Application

In the survey/evaluation phase of the development process, new Bluetooth LE functions, API execution procedures and parameters of API can be learned by evaluating the functions and performance of Bluetooth LE supported by the Bluetooth LE MCU using the Bluetooth Test Tool Suite (BTTS).

In the certification phase of the device, it can be used as a GUI tool to operate the device under test (DUT) in the Radio Law certification test.

Download BTTS: Bluetooth LE MCU Bluetooth Test Tool Suite operating instructions Rev.1.07 (ZIP | English, 日本語) (PDF + Windows application)

Image

 

Applied Solutions

RX23W Target Applications:

  • Security (fire detection, burglar detection, panel control)
  • Metering (electricity, automated meter reading)
  • Industrial (robotics, door openers, sewing machines, vending machines, UPS)
  • Health and wearables body sensors
  • Smart home and remote control toys

Partners


Image
Silex Logo

Silex Technology, Inc.

Contact Information:
E-mail: [email protected]
Tel: +1-657-218-5199
https://www.silextechnology.com/

The available SX-23BT microcomputer module is compatible with Bluetooth 5.0 LE and includes an RX23W MCU.

Module: SX-23BT

The SX-23BT is microcontroller module supporting Bluetooth 5.0 Low Energy for IoT endpoint devices with the following features.

  • Obtained Radio Law Certification in Japan, United States, Canada, and Europe.
  • Installed RX23W-BGA85 pin and fully supports the functions of RX23W.
  • Employs 0.7mm pitch SMT to facilitate board mounting

SX-23BT Product Page

 

 

Image
SX-23BT Microcomputer Module
 
Evaluation Kit: SX-23BT-EVK

By connecting the Renesas E2 emulator, immediate evaluation is possible. In addition to the FINE interface connector, it also has through holes for pin headers that enable access to MCU signal pins. You can easily prototype IoT devices by attaching sensors and other parts to this evaluation board.

SX-23BT-EVK Product Page

Image
SX-23BT-EVK Evaluation Kit

Comparison

Applications

Software

Software & Tool Pages

Software title
Software type
Company
Bluetooth® Low Energy Protocol Stack for RX family
Bluetooth v5.0 certified protocol stack [Target device: RX23W]
Protocol Stack Renesas
QE for BLE: Development Assistance Tool for Bluetooth® Low Energy
Debugging support tool that specializes in Bluetooth® Low Energy system development [Plugin for Renesas IDE "e² studio"] [Support MCU/MPU: RA, RX, RL78]
Solution Toolkit Renesas
e² studio
Eclipse-based Renesas integrated development environment (IDE). [Support MCU/MPU: RA, RE, RX, RL78, RH850, Renesas Synergy, RZ]
IDE and Coding Tool Renesas
Renesas Flash Programmer (Programming GUI)
Flash memory programming software [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU Renesas Synergy, DA1459x, DA1469x, DA1470x, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, V850, 78K0R, 78K0]
Programmer (Unit/SW) Renesas
4 items