Renesas offers microcontrollers such as the RL78 Family which is ideal for remote control function and the RX13T Group, RL78/G1G Group and the RL78/G1M Group for system control. We offer the best solutions for electric fan systems such as Voice command operation solution for advanced HMI.

Image
Electric Fan

Related Products

Block Semiconductor Device Recommended Products Features
Control MCU MCU

RL78 Family
RX13T Group
RL78/G1G Group
RL78/G1M Group

16-bit MCU, Small package
32-bit MCU including on-chip FPU, single motor control applications, reduce board area and BOM costs
16-bit general-purpose MCU, three-phase complementary PWM timer, suitable for small motor control
8-bit general-purpose MCU, small motor control
HMI MCU MCU RX231 Group Voice Recognition + Capacitive Touch
Enhanced DSP/FPU, Connectivity (USB), HMI (Capacitive Touch ), Security, Low power consumption, 5V

Documentation & Downloads

Title Other Languages Type Format File Size Date
Application Notes & White Papers
RL78/G13 Initialization [for CubeSuite+, IAR, and e2 studio] 日本語, 简体中文 Application Note PDF 293 KB
RL78/L13 How to Output Remote Control Signals 日本語 Application Note PDF 556 KB
RL78/G14 Operation in Conjunction with Three Combined Events Using the ELC 日本語 Application Note PDF 320 KB
RL78/G14 How to Use the ELC for the RL78/G14 日本語, 简体中文 Application Note PDF 231 KB
RL78 Family Notes and Countermeasures Against Noise 日本語, 简体中文 Application Note PDF 230 KB
RL78/G13 Voltage Detector (Reset Mode) 日本語, 简体中文 Application Note PDF 379 KB
Downloads
- RL78/G13 Initialization [for CubeSuite+, IAR, and e2 studio] Sample Code ZIP 708 KB
- RL78/G13 初期設定【開発環境:CubeSuite+、IAR、e2 studio】 Sample Code ZIP 765 KB
- RL78/G13 群初始设定 Sample Code ZIP 1.03 MB
- RL78/L13 How to Output Remote Control Signals 日本語 Sample Code ZIP 600 KB
- RL78/G14 Operation in Conjunction with Three Combined Events Using the ELC 日本語 Sample Code ZIP 422 KB
- RL78/G13 Voltage Detector (Reset Mode) 简体中文 Sample Code ZIP 232 KB
- RL78/G13 電圧検出回路(リセット・モード) Sample Code ZIP 360 KB